Electrical actuator SBFV
065B8262
El.act. AUMA SBFV DN400-450
065B8262
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 80 °C |
| Ambient temperature [°C] [min] | -40 °C |
| Application | Heating and cooling |
| Approval standard | EN 60259EN ISO 5211 |
| Connection types | Gear Flange |
| Contains batteries | No |
| Description | El.act. AUMA SBFV DN400-450 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Frequency [Hz] | 50 Hz |
| Function | On/off |
| Gear flange type | F16 |
| Grade of enclosure | IP68 |
| Material Description | El.Act AUMA SBFV DN 400-450 SA10.2-GS125 |
Characteristic | Value |
|---|---|
| Mounting orientation | All |
| Operating torque [Nm] | 4000 N-m |
| Operation type | electrical / manual |
| Position feedback | on request |
| Position indicator | Yes |
| Product group | Butterfly valves accessories |
| Product line | District Energy Controls |
| Product Type | Electrical actuator SBFV |
| REACH Candidate List substances | No |
| Rotation angle [°] | 90 ° |
| Storage temperature [°C] [Max] | 80 °C |
| Storage temperature [°C] [Min] | -40 °C |
| Thermic protection switch off | yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 102 Kilogram |
| Net weight | 1 Kilogram |
| Volume | 369.2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428947701 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |