Danfoss logo

Product specifications

Characteristic
Value
Ambient temperature [°C] [max]80 °C
Ambient temperature [°C] [min]-40 °C
ApplicationHeating and cooling
Approval standardEN 60259EN ISO 5211
Basic Data Text Template
Connection typesGear Flange
Contain batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DescriptionEl.act. AUMA SBFV DN300-350
Frequency [Hz]50 Hz
FunctionOn/off
Gear flange typeF14
Grade of enclosureIP68
Material DescriptionEl.Act AUMA SBFV DN 300-350 SA10.2-GS100
Characteristic
Value
Mounting orientationAll
Operating torque [Nm]2400 N-m
Operation typeelectrical / manual
Position feedbackon request
Position indicatorYes
Product TypeElectrical actuator SBFV
Product groupButterfly valves accessories
Product lineDistrict Energy Controls
REACH Candidate List substancesNo
Rotation angle [°]90 °
Storage temperature [°C] [Max]80 °C
Storage temperature [°C] [Min]-40 °C
Thermic protection switch offyes

General specifications

Characteristic
Value
Gross weight83.25 Kilogram
Net weight44 Kilogram
Characteristic
Value
EAN/UPC5702428947695
Proposition 65No Reproductive Toxins or Carcinogens