
Butterfly valves, VFY-WA, Electric actuator, Supply voltage [V] AC: 230
082X8181
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VFY-WA
082X8181
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | VFY-WA PN10 DN32 CI/SS/EPDM 230V |
| Operation type | Electric actuator |
| Pressure class | PN 10 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | VFY-WA |
| Supply voltage [V] AC | 230 V |
| Valve size | DN 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.65 Kilogram |
| Net weight | 7.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.38 Liter |
| EAN/UPC | 5702424621148 |