
Butterfly valves, VFY-LA, PN 16, DN 200
082X8216
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Motorized butterfly valves
082X8216
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | VFY-LA PN16 DN200 DI/SS/EPDM 24V |
| Pressure class | PN 16 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | VFY-LA |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Valve size | DN 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 32.64 Kilogram |
| Net weight | 32 Kilogram |
| Volume | 52.67 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424621346 |
| Proposition 65 | Cancer and Reproductive Harm |