Butterfly valves, VFY-LA, PN 16, DN 150
082X8215
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | VFY-LA PN16 DN150 DI/SS/EPDM 24V |
| Pressure class | PN 16 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | VFY-LA |
| Valve size | DN 150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23.46 Kilogram |
| Net weight | 23 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 45.3 Liter |
| EAN/UPC | 5702424621339 |