Butterfly valves, VFY-LA, PN 16, DN 125
082X8214
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VFY-LA
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | VFY-LA PN16 DN125 DI/SS/EPDM 24V |
Pressure class | PN 16 |
Product group | Butterfly valves |
Characteristic | Value |
---|---|
Product line | District Energy Controls |
Product Type | VFY-LA |
Valve size | DN 125 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 22.44 Kilogram |
Net weight | 22 Kilogram |
Characteristic | Value |
---|---|
Volume | 41.82 Liter |
EAN | 5702424621322 |