Butterfly valves, VFY-LA, PN 16, DN 50
082X3000
VFY-LA PN16 DN50 CI/SS/EPDM 24V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VFY-LA
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VFY-LA PN16 DN50 CI/SS/EPDM 24V |
Material Description | VFY-LA PN16 DN50 CI/SS/EPDM 24V |
Pressure class | PN 16 |
Characteristic | Value |
---|---|
Product Type | VFY-LA |
Product group | Butterfly valves |
Product line | District Energy Controls |
REACH Candidate List substances | No |
Valve size | DN 50 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1 Kilogram |
Net weight | 1 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428941082 |
Proposition 65 | No Reproductive Toxins or Carcinogens |