Butterfly valves accessories, Liner SYLAX1 DN500 NBR
149H024533
Liner SYLAX1 DN500 NBR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and Actuators for Butterfly Valves
Product specifications
Characteristic | Value |
---|---|
Description | Liner SYLAX1 DN500 NBR |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Liner SYLAX1 DN500 NBR |
Product group | Butterfly valves accessories |
Characteristic | Value |
---|---|
Product line | District Energy Controls |
Product Type | Non-standard Butterfly valves accessories |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10 Kilogram |
Net weight | 10 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | No Reproductive Toxins or Carcinogens |