Butterfly valves accessories, KRMANCHETTEEC2 D0600 KIT DE RECHANGE MAN
149G080968
KRMANCHETTEEC2 D0600 KIT DE RECHANGE MAN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and Actuators for Butterfly Valves
Product specifications
Characteristic | Value |
---|---|
Description | KRMANCHETTEEC2 D0600 KIT DE RECHANGE MAN |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | KRMANCHETTEEC2 D0600 KIT DE RECHANGE MAN |
Product group | Butterfly valves accessories |
Characteristic | Value |
---|---|
Product line | District Energy Controls |
Product Type | Non-standard Butterfly valves accessories |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.5 Kilogram |
Net weight | 2.3 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | No Reproductive Toxins or Carcinogens |