Butterfly valves accessories, LINER EPDM DN400
149G076039
LINER EPDM DN400
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and Actuators for Butterfly Valves
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | LINER EPDM DN400 |
Material Description | LINER EPDM DN400 |
Product Type | Non-standard Butterfly valves accessories |
Characteristic | Value |
---|---|
Product group | Butterfly valves accessories |
Product line | District Energy Controls |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.2 Kilogram |
Net weight | 1 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | No Reproductive Toxins or Carcinogens |