Butterfly valves accessories, SBFV Gearbox DN200
065B8280
SBFV Gearbox DN200
065B8280
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 110 °C |
| Ambient temperature [°C] [min] | -25 °C |
| Application | Heating and cooling |
| Approval standard | 2EN12266-1PED 97/23/EEC |
| Body material | Cast iron / Ductile iron |
| Connection types | Gear Flange |
| Contains batteries | No |
| Description | SBFV Gearbox DN200 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | On/off |
| Gear flange type | F12 |
| Grade of enclosure | IP68 |
Characteristic | Value |
|---|---|
| Material Description | SBFV Gearbox DN200 AB550 |
| Mounting orientation | All |
| Operating torque [Nm] | 800 N-m |
| Operation type | Handwheel |
| Position indicator | Yes |
| Product group | Butterfly valves accessories |
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves accessories |
| REACH Candidate List substances | No |
| Rotation angle [°] | 90 ° |
| Storage temperature [°C] [Max] | 110 °C |
| Storage temperature [°C] [Min] | -25 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8 Kilogram |
| Net weight | 8 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428949903 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |