
VFY-Handle, DN 300
065B7609
VFY-Handle DN300
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and Actuators for Butterfly valves
065B7609
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | VFY-Handle DN300 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 300 mm |
| Diameter [mm] [Max] | 300 mm |
| For valve size | DN 300 |
Characteristic | Value |
|---|---|
| Material Description | VFY-Handle DN300 |
| Product group | Butterfly valves accessories |
| Product line | District Energy Controls |
| Product Type | VFY-Handle |
| REACH Candidate List substances | No |
| Valve type | Spare Hand Lever |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.11 Kilogram |
| Net weight | 5.11 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104064161 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |