VFY-Handle, DN 250
065B7608
VFY-Handle DN250
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and Actuators for Butterfly Valves
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VFY-Handle DN250 |
Diameter [mm] | 250 mm |
Diameter [mm] [Max] | 250 mm |
For valve size | DN 250 |
Characteristic | Value |
---|---|
Material Description | VFY-Handle DN250 |
Product Type | VFY-Handle |
Product group | Butterfly valves accessories |
Product line | District Energy Controls |
REACH Candidate List substances | No |
Valve type | Spare Hand Lever |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.48 Kilogram |
Net weight | 4.48 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5710104066233 |
Proposition 65 | No Reproductive Toxins or Carcinogens |