Danfoss logo
VFY-Handle, DN 125-200-product-details

VFY-Handle, DN 125-200

065B7606

VFY-Handle DN125-200

Product specifications

Characteristic
Value
Contains batteriesNo
DescriptionVFY-Handle DN125-200
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]100 mm
Diameter [mm] [Max]100 mm
For valve sizeDN 125-200
Label productYes
Characteristic
Value
Material DescriptionVFY-Handle handlever for DN125-200
Product groupButterfly valves accessories
Product lineDistrict Energy Controls
Product TypeVFY-Handle
REACH Candidate List substancesNo
Valve typeSpare Hand Lever

General specifications

Characteristic
Value
Gross weight1.184 Kilogram
Net weight1.184 Kilogram
Volume1.914 Liter
Characteristic
Value
EAN/UPC5710104066226
Proposition 65No Reproductive Toxins or Carcinogens