
VFY-Gearbox, DN 350
065B7600
VFY-Gearbox DN350
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and Actuators for Butterfly valves
065B7600
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | VFY-Gearbox DN350 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 350 mm |
| Diameter [mm] [Max] | 350 mm |
| For valve size | DN 350 |
Characteristic | Value |
|---|---|
| Material Description | VFY-Gearbox DN350 |
| Position indicator | Yes |
| Product group | Butterfly valves accessories |
| Product line | District Energy Controls |
| Product Type | VFY-Gearbox |
| Valve type | Gearbox |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.07 Kilogram |
| Net weight | 5.07 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104066219 |