VFY-Gearbox, DN 300
065B7599
VFY-Gearbox DN300
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and Actuators for Butterfly Valves
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VFY-Gearbox DN300 |
Diameter [mm] | 300 mm |
Diameter [mm] [Max] | 300 mm |
For valve size | DN 300 |
Characteristic | Value |
---|---|
Material Description | VFY-Gearbox DN300 |
Position indicator | Yes |
Product Type | VFY-Gearbox |
Product group | Butterfly valves accessories |
Product line | District Energy Controls |
Valve type | Gearbox |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.154 Kilogram |
Net weight | 5.07 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.725 Liter |
EAN/UPC | 5710104064109 |