VFY-Gearbox, DN 200
065B7597
VFY-Gearbox DN200
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VFY-Gearbox DN200 |
Diameter [mm] | 200 mm |
Diameter [mm] [Max] | 200 mm |
For valve size | DN 200 |
Characteristic | Value |
---|---|
Material Description | VFY-Gearbox DN200 |
Position indicator | Yes |
Product Type | VFY-Gearbox |
Product group | Butterfly valves accessories |
Product line | District Energy Controls |
Valve type | Gearbox |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.38 Kilogram |
Net weight | 2.71 Kilogram |
Characteristic | Value |
---|---|
Volume | 27.563 Liter |
EAN/UPC | 5710104064086 |