Danfoss logo
VFY-Liner, EPDM 300, EPDM-product-details

VFY-Liner, EPDM 300, EPDM

065B7594

VFY-Liner DN300EPDM
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and Actuators for Butterfly valves

Product specifications

Characteristic
Value
Contains batteriesNo
DescriptionVFY-Liner DN300EPDM
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm] [Max]300 mm
For valve sizeEPDM 300
Material DescriptionVFY-Liner DN300 EPDM
Characteristic
Value
Product groupButterfly valves accessories
Product lineDistrict Energy Controls
Product TypeVFY-Liner
REACH Candidate List substancesNo
Valve liner materialEPDM

General specifications

Characteristic
Value
Gross weight1.57 Kilogram
Net weight1.57 Kilogram
Characteristic
Value
EAN/UPC5702428965538
Proposition 65No Reproductive Toxins or Carcinogens