Danfoss logo
VFY-Liner, EPDM 200, EPDM-product-details

VFY-Liner, EPDM 200, EPDM

065B7592

VFY-Liner DN200EPDM
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and Actuators for Butterfly valves

Product specifications

Characteristic
Value
Contains batteriesNo
DescriptionVFY-Liner DN200EPDM
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm] [Max]200 mm
For valve sizeEPDM 200
Material DescriptionVFY-Liner DN200 EPDM
Characteristic
Value
Product groupButterfly valves accessories
Product lineDistrict Energy Controls
Product TypeVFY-Liner
REACH Candidate List substancesNo
Valve liner materialEPDM

General specifications

Characteristic
Value
Gross weight28.5 Kilogram
Net weight0.73 Kilogram
Volume3.98 Liter
Characteristic
Value
EAN/UPC5702428965514
Proposition 65No Reproductive Toxins or Carcinogens