VFY-Liner, EPDM 350, EPDM
065B7591
VFY-Liner DN350 EPDM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and Actuators for Butterfly Valves
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VFY-Liner DN350 EPDM |
Diameter [mm] | 350 mm |
Diameter [mm] [Max] | 350 mm |
For valve size | EPDM 350 |
Material Description | VFY-Liner DN350 EPDM |
Characteristic | Value |
---|---|
Pressure nominal [bar] | 16 bar |
Product Type | VFY-Liner |
Product group | Butterfly valves accessories |
Product line | District Energy Controls |
REACH Candidate List substances | No |
Valve liner material | EPDM |
Valve type | Spare Liner |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.683 Kilogram |
Net weight | 2.68 Kilogram |
Volume | 49.764 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5710104066189 |
Proposition 65 | No Reproductive Toxins or Carcinogens |