VFY-Liner, EPDM 300, EPDM
065B7590
VFY-Liner DN300 EPDM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and Actuators for Butterfly valves
065B7590
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | VFY-Liner DN300 EPDM |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 300 mm |
| For valve size | EPDM 300 |
| Label product | Yes |
| Material Description | VFY-Liner DN300 EPDM |
Characteristic | Value |
|---|---|
| Pressure nominal [bar] | 16 bar |
| Product group | Butterfly valves accessories |
| Product line | District Energy Controls |
| Product Type | VFY-Liner |
| REACH Candidate List substances | No |
| Valve liner material | EPDM |
| Valve type | Spare Liner |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3 Kilogram |
| Net weight | 1.57 Kilogram |
| Volume | 48.526 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104064048 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |