VFY-Liner, EPDM 250, EPDM
065B7589
VFY-Liner DN250 EPDM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and Actuators for Butterfly valves
065B7589
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | VFY-Liner DN250 EPDM |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 250 mm |
| For valve size | EPDM 250 |
| Material Description | VFY-Liner DN250 EPDM |
| Pressure nominal [bar] | 16 bar |
Characteristic | Value |
|---|---|
| Product group | Butterfly valves accessories |
| Product line | District Energy Controls |
| Product Type | VFY-Liner |
| REACH Candidate List substances | No |
| Valve liner material | EPDM |
| Valve type | Spare Liner |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.18 Kilogram |
| Net weight | 1.18 Kilogram |
| Volume | 6.57 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104066172 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |