Danfoss logo
VFY-Liner, EPDM 150, EPDM-product-details

VFY-Liner, EPDM 150, EPDM

065B7579

VFY-Liner DN150EPDM
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and Actuators for Butterfly Valves

Product specifications

Characteristic
Value
Contain batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DescriptionVFY-Liner DN150EPDM
Diameter [mm] [Max]150 mm
For valve sizeEPDM 150
Material DescriptionVFY-Liner DN150 EPDM
Characteristic
Value
Product TypeVFY-Liner
Product groupButterfly valves accessories
Product lineDistrict Energy Controls
REACH Candidate List substancesNo
Valve liner materialEPDM

General specifications

Characteristic
Value
Gross weight1.554 Kilogram
Net weight0.48 Kilogram
Volume24.559 Liter
Characteristic
Value
EAN/UPC5702428965507
Proposition 65No Reproductive Toxins or Carcinogens