VFY-Disc, PN 16, DN 125, Polyamid
065B7559
VFY-Disc PN16 DN125 PA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and Actuators for Butterfly Valves
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | VFY-Disc PN16 DN125 PA |
Diameter [mm] | 125 mm |
For valve size | DN 125 |
Material Description | cFY-Disc PN16 DN125 PA |
Pressure class | PN 16 |
Characteristic | Value |
---|---|
Pressure nominal [bar] | 16 bar |
Product Type | VFY-Disc |
Product group | Butterfly valves accessories |
Product line | District Energy Controls |
Valve disc material | Polyamid |
Valve type | Spare Disc |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.7 Kilogram |
Net weight | 0.7 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5710104063768 |