Hago Water Nozzles, M, 3.00 gal/h, 80 °, Semi solid
030L4661
NOZZLE M - 3 STAINLESS STEEL HAGO
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Atomizing Water Spray Nozzles Types M & MW
Product specifications
Characteristic | Value |
---|---|
Branded | Hago |
Capacity [USgal/h] | 3.00 gal/h |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | NOZZLE M - 3 STAINLESS STEEL HAGO |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Filter mesh | 120 |
Filter type | Strainer |
In scope of WEEE and contain batteries | No |
Material Description | Del - 030L4661 M-3 Steel Blister 50 pcs. |
Material type | Steel |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Product group | Hago Water Nozzles |
Product line | Burner Components |
Product Type | M |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | cbb790f4-69d6-4f68-b922-5da012fead7e |
SCIP dossier product name | M - 15 BRASS HAGO |
Specification point | 100 psi water @ 31 SSU, gravity 1.0 |
Spray angle [°] | 80 ° |
Spray pattern | Semi solid |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.013 Kilogram |
Net weight | 0.011 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702425204388 |
Proposition 65 | Cancer and Reproductive Harm |