
Hago Water Nozzles, M, 3 gal/h, 80 °, Semi solid
030L4660
NOZZLE M - 3 BRASS HAGO
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Atomizing water spray nozzles types M & MW
030L4660
Product specifications
Characteristic | Value |
|---|---|
| Branded | Hago |
| Capacity [USgal/h] | 3.00 gal/h |
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | NOZZLE M - 3 BRASS HAGO |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter mesh | 120 |
| Filter type | Strainer |
| Material Description | Del - 030L4660 M-3 Brass Blister 50 pcs. |
| Material type | Brass |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Hago Water Nozzles |
| Product line | Burner Components |
| Product Type | M |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | cbb790f4-69d6-4f68-b922-5da012fead7e |
| SCIP dossier product name | M - 15 BRASS HAGO |
| Specification point | 100 psi water @ 31 SSU, gravity 1.0 |
| Spray angle [°] | 80 ° |
| Spray pattern | Semi solid |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.013 Kilogram |
| Net weight | 0.011 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425204371 |
| Proposition 65 | Cancer and Reproductive Harm |