
Hago Oil Nozzles, SS, 3.25 gal/h, 60 °, Semi solid
030G6741
NOZZLE 3.25 GPH 60° SS
Product specifications
Characteristic | Value |
---|---|
Approval | CEUL |
Branded | Hago |
CE evaluated | Out of scope |
Capacity [USgal/h] | 3.25 gal/h |
China RoHS compliance | Yes |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | NOZZLE 3.25 GPH 60° SS |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Filter mesh | 120 |
Filter type | Strainer |
Label product | Yes |
Material Description | 3.25-60°-SS |
Characteristic | Value |
---|---|
Material type | Steel |
Packing format | Single pack |
Product Type | SS |
Product group | Hago Oil Nozzles |
Product line | Burner Components |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 44a20b64-7354-440c-8fc2-1e0c25c92ce5 |
SCIP dossier product name | Semi Solid Cone-SS 0.00-8.00 |
Specification point | 100 psi, 35 SSU, gravity 0.825 @60°F |
Spray angle [°] | 60 ° |
Spray pattern | Semi solid |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.028 Kilogram |
Net weight | 0.025 Kilogram |
Volume | 0.022 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702425194542 |
Proposition 65 | Cancer and Reproductive Harm |