
Hago Oil Nozzles, SS, 0.65 gal/h, 45 °, Semi solid
030G6614
NOZZLE 0.65 GPH 45° SS
Product specifications
Characteristic | Value |
---|---|
Approval | CE |
Branded | Hago |
Capacity [USgal/h] | 0.65 gal/h |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | NOZZLE 0.65 GPH 45° SS |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Filter grade [µm] | 30-40 |
Filter type | P-Sinter |
Material Description | 0.65-45°-SS |
Material type | Steel |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hago Oil Nozzles |
Product line | Burner Components |
Product Type | SS |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 44a20b64-7354-440c-8fc2-1e0c25c92ce5 |
SCIP dossier product name | Semi Solid Cone-SS 0.00-8.00 |
Specification point | 100 psi, 35 SSU, gravity 0.825 @60°F |
Spray angle [°] | 45 ° |
Spray pattern | Semi solid |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.028 Kilogram |
Net weight | 0.025 Kilogram |
Volume | 0.021 Liter |
Characteristic | Value |
---|---|
EAN | 5702425194085 |
Proposition 65 | Cancer and Reproductive Harm |