
Hago Oil Nozzles, B-Solid, 0.50 gal/h, 80 °, Solid
030G6508
NOZZLE 0.50 GPH 80° B
Product specifications
Characteristic | Value |
---|---|
Approval | CEUL |
Branded | Hago |
Capacity [USgal/h] | 0.50 gal/h |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | NOZZLE 0.50 GPH 80° B |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Filter grade [µm] | 30-40 |
Filter type | P-Sinter |
Label product | Yes |
Material Description | 0.50-80°-B |
Material type | Steel |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hago Oil Nozzles |
Product line | Burner Components |
Product Type | B-Solid |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1fa1c365-26e8-430d-8786-bd497f450a81 |
SCIP dossier product name | Solid Cone - B ES S 0.50-6.00 |
Specification point | 100 psi, 35 SSU, gravity 0.825 @60°F |
Spray angle [°] | 80 ° |
Spray pattern | Solid |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.028 Kilogram |
Net weight | 0.025 Kilogram |
Volume | 0.02 Liter |
Characteristic | Value |
---|---|
EAN | 5702425193866 |
Proposition 65 | Cancer and Reproductive Harm |