Hago Oil Nozzles, B-Solid, 2.75 gal/h, 60 °, Solid
030G6438
NOZZLE 2.75 GPH 60° B
Product specifications
Characteristic | Value |
---|---|
Approval | CEUL |
Branded | Hago |
Capacity [USgal/h] | 2.75 gal/h |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Description | NOZZLE 2.75 GPH 60° B |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Filter mesh | 120 |
Filter type | Strainer |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Material Description | 2.75-60°-B |
Material type | Steel |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hago Oil Nozzles |
Product line | Burner Components |
Product Type | B-Solid |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1fa1c365-26e8-430d-8786-bd497f450a81 |
SCIP dossier product name | Solid Cone - B ES S 0.50-6.00 |
Specification point | 100 psi, 35 SSU, gravity 0.825 @60°F |
Spray angle [°] | 60 ° |
Spray pattern | Solid |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.028 Kilogram |
Net weight | 0.025 Kilogram |
Volume | 0.018 Liter |
Characteristic | Value |
---|---|
EAN | 5702425193767 |
Proposition 65 | Cancer and Reproductive Harm |