
Hago Oil Nozzles, B-Solid, 1.35 gal/h, 60 °, Solid
030G6426
NOZZLE 1.35 GPH 60° B
030G6426
Product specifications
Characteristic | Value |
|---|---|
| Branded | Hago |
| Capacity [USgal/h] | 1.35 gal/h |
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | NOZZLE 1.35 GPH 60° B |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter grade [µm] | 30-40 |
| Filter type | P-Sinter |
| Label product | Yes |
| Material Description | 1.35-60°-B |
Characteristic | Value |
|---|---|
| Material type | Steel |
| Packing format | Single pack |
| Product group | Hago Oil Nozzles |
| Product line | Burner Components |
| Product Type | B-Solid |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 1fa1c365-26e8-430d-8786-bd497f450a81 |
| SCIP dossier product name | Solid Cone - B ES S 0.50-6.00 |
| Specification point | 100 psi, 35 SSU, gravity 0.825 @60°F |
| Spray angle [°] | 60 ° |
| Spray pattern | Solid |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.025 Kilogram |
| Volume | 0.019 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425193705 |
| Proposition 65 | Cancer and Reproductive Harm |