
Hago Oil Nozzles, 5.5 gal/h, 80 °, Hollow
030G6250
NOZZLE 5.50 GPH 80° H
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Oil Nozzles Type H, S-S and B
Product specifications
Characteristic | Value |
---|---|
Branded | Hago |
CE evaluated | Out of scope |
Capacity [USgal/h] | 5.50 gal/h |
China RoHS compliance | Yes |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | NOZZLE 5.50 GPH 80° H |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Filter mesh | 120 |
Filter type | Strainer |
Material Description | 5.50-80°-H |
Material type | Steel |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product Type | H |
Product group | Hago Oil Nozzles |
Product line | Burner Components |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 85880e26-3e93-4041-8517-548f8dacaf3c |
SCIP dossier product name | Hollow Cone 0.65-80°-H |
Specification point | 100 psi, 35 SSU, gravity 0.825 @60°F |
Spray angle [°] | 80 ° |
Spray pattern | Hollow |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.017 Kilogram |
Net weight | 0.015 Kilogram |
Volume | 0.013 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702425193354 |
Proposition 65 | Cancer and Reproductive Harm |