
Hago Oil Nozzles, 3.5 gal/h, 80 °, Hollow
030G6242
NOZZLE 3.50 GPH 80° H
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Oil nozzles type H, S-S and B
030G6242
Product specifications
Characteristic | Value |
|---|---|
| Branded | Hago |
| Capacity [USgal/h] | 3.50 gal/h |
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | NOZZLE 3.50 GPH 80° H |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter mesh | 120 |
| Filter type | Strainer |
| Material Description | 3.50-80°-H |
| Material type | Steel |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Hago Oil Nozzles |
| Product line | Burner Components |
| Product Type | H |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 85880e26-3e93-4041-8517-548f8dacaf3c |
| SCIP dossier product name | Hollow Cone 0.65-80°-H |
| Specification point | 100 psi, 35 SSU, gravity 0.825 @60°F |
| Spray angle [°] | 80 ° |
| Spray pattern | Hollow |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.025 Kilogram |
| Volume | 0.019 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425193309 |
| Proposition 65 | Cancer and Reproductive Harm |