
Hago Oil Nozzles, 2.25 gal/h, 80 °, Hollow
030G6234
NOZZLE 2.25 GPH 80° H
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Oil nozzles type H, S-S and B
030G6234
Product specifications
Characteristic | Value |
|---|---|
| Branded | Hago |
| Capacity [USgal/h] | 2.25 gal/h |
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | NOZZLE 2.25 GPH 80° H |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter mesh | 120 |
| Filter type | Strainer |
| Material Description | 2.25-80°-H |
| Material type | Steel |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Hago Oil Nozzles |
| Product line | Burner Components |
| Product Type | H |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 85880e26-3e93-4041-8517-548f8dacaf3c |
| SCIP dossier product name | Hollow Cone 0.65-80°-H |
| Specification point | 100 psi, 35 SSU, gravity 0.825 @60°F |
| Spray angle [°] | 80 ° |
| Spray pattern | Hollow |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.025 Kilogram |
| Volume | 0.021 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425193279 |
| Proposition 65 | Cancer and Reproductive Harm |