Ball valves, JIP-FF, RB, Worm gear, Reduced Bore, PN 25, DN 300, Welded / Welded
065N9935
Product specifications
Characteristic | Value |
---|---|
Application | District heating and cooling |
Body material | Weldable steel #20 or similar CE PED approved material |
Connection types | Welded / Welded |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure range [bar] [Max] | 25.00 bar |
Flanges material | EN1092-Weldable steel #20 or similar CE PED approved material |
Function | On-off |
Gear flange type | F16 |
Material Description | Ball Valve CHBV FF DN300 PN25 WG |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 0 °C |
Characteristic | Value |
---|---|
Operation type | Worm Gear |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Product group | Ball valves |
Product line | District Energy Controls |
Product Type | JIP-FF, RB, Worm gear |
Valve ball material | Stainless steel e.g. X5CrNi18-10 (EN10088) / Mat. no. 1.4301 |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 300 |
Valve stem material | Stainless steel |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 211 Kilogram |
Net weight | 181 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162904435 |