
Ball valves, JIP-WW, RB, Worm gear, Reduced Bore, PN 25, DN 450, Welded / Welded
065N9924
Product specifications
Characteristic | Value |
---|---|
Application | District heating and cooling |
Body material | Weldable steel #20 or similar CE PED approved material |
Connection types | Welded / Welded |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure range [bar] [Max] | 25.00 bar |
EU RoHS compliance | Out of scope |
Function | On-off |
Material Description | Ball Valve CHBV WW DN450 PN25 WG |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 0 °C |
Operation type | Worm Gear |
Characteristic | Value |
---|---|
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Product Type | JIP-WW, RB, Worm gear |
Product group | Ball valves |
Product line | District Energy Controls |
Valve ball material | Stainless steel e.g. X5CrNi18-10 (EN10088) / Mat. no. 1.4301 |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 450 |
Valve stem material | Stainless steel |
Valve type | Reduced Bore |
Welding ends material | Weldable steel #20 or similar CE PED approved material |
General specifications
Characteristic | Value |
---|---|
Gross weight | 507 Kilogram |
Net weight | 487 Kilogram |
Characteristic | Value |
---|---|
Volume | 144 Liter |
EAN/UPC | 5715162846520 |