
Ball valves, JIP-WW, RB, Worm gear, Reduced Bore, PN 25, DN 400, Welded / Welded
065N9923
065N9923
Product specifications
Characteristic | Value |
|---|---|
| Application | District heating and cooling |
| Body material | Weldable steel #20 or similar CE PED approved material |
| China RoHS compliance | Yes |
| Connection types | Welded / Welded |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 25.00 bar |
| EU RoHS compliance | Out of scope |
| Function | On/off |
| Material Description | Ball Valve CHBV WW DN400 PN25 WG |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 0 °C |
| Operation type | Worm Gear |
Characteristic | Value |
|---|---|
| Pressure class | PN 25 |
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-WW, RB, Worm gear |
| REACH Candidate List substances | No |
| Valve ball material | Stainless steel e.g. X5CrNi18-10 (EN10088) / Mat. no. 1.4301 |
| Valve body material | Weldable steel #20 or similar CE PED approved material |
| Valve size | DN 400 |
| Valve stem material | Stainless steel |
| Valve type | Reduced Bore |
| Welding ends material | Weldable steel #20 or similar CE PED approved material |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 240 Kilogram |
| Net weight | 220 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 859.129 Liter |
| EAN/UPC | 5715162846513 |