
Ball valves, JIP-FF, RB, Handle, DN 100
065N8356
065N8356
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Handle DN 100-150FB/DN200RB L645-HexT-H |
| Product group | Ball valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | JIP-FF, RB, Handle |
| REACH Candidate List substances | No |
| Valve size | DN 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.696 Kilogram |
| Net weight | 2.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.135 Liter |
| EAN/UPC | 5702428679152 |