
Ball valves, JIP-FF, RB, Handle, DN 150
065N8355
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Handle DN 150 RB L645-H |
Product Type | JIP-FF, RB, Handle |
Characteristic | Value |
---|---|
Product group | Ball valves |
Product line | District Energy Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Valve size | DN 150 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.811 Kilogram |
Net weight | 2.1 Kilogram |
Volume | 0.135 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428679145 |
Proposition 65 | Cancer and Reproductive Harm |