Ball valves, JIP-FF, RB, Handle, DN 125
065N8354
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | Handle DN 125 RB L505-H |
Product group | Ball valves |
Characteristic | Value |
---|---|
Product line | District Energy Controls |
Product Type | JIP-FF, RB, Handle |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Valve size | DN 125 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.17 Kilogram |
Net weight | 1.8 Kilogram |
Volume | 12.408 Liter |
Characteristic | Value |
---|---|
EAN | 5702428679138 |
Proposition 65 | Cancer and Reproductive Harm |