
Ball valves, JIP-FF, RB, Handle, DN 50
065N8352
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | L-Handhebel mit verlängerter Welle 205mm<br>für Rohre mit dicker Wärmedämmung<br>passend für JIP-Kugelhähne mit<br>vollem Durchgang DN 50 &<br>red. Durchgang DN 65 |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Handle DN 50 FB/DN 65 RB L205-H |
Characteristic | Value |
---|---|
Product Type | JIP-FF, RB, Handle |
Product group | Ball valves |
Product line | District Energy Controls |
Valve size | DN 50 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.034 Kilogram |
Net weight | 0.8 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428679114 |