
Ball valves, JIP-FF, RB, Handle, DN 65
065N8350
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Handle DN 15-25 FB/DN15-32 RB L115-H |
| Product group | Ball valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | JIP-FF, RB, Handle |
| REACH Candidate List substances | No |
| Valve size | DN 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.685 Kilogram |
| Net weight | 0.6 Kilogram |
| Volume | 0.135 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428679091 |
| Proposition 65 | Cancer and Reproductive Harm |