
Ball valves, JIP-FF, RB, Worm gear, Reduced Bore, PN 25, DN 65
065N7216
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Material Description | JIP-CN FF DN250 PN16 WG |
Pressure class | PN 25 |
Characteristic | Value |
---|---|
Product Type | JIP-FF, RB, Worm gear |
Product group | Ball valves |
Product line | District Energy Controls |
Valve size | DN 65 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 165 Kilogram |
Net weight | 160 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5710104517049 |