
Ball valves, JIP-WW, RB, Handle, Reduced Bore, PN 25, DN 100, Welded
065N7125
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Standard JIP™ ball valves (JIP-CC, JIP-FF, JIP-FW, JIP-IC, JIP-II, JIP- IW, JIP-WW)
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [min] | -40 °C |
China RoHS compliance | Out of scope |
Connection types | Welded |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Сферичен вентил JIP-WW DN100 PN25 CN-B |
Differential pressure range [bar] [Max] | 25.00 bar |
EU RoHS compliance | Out of scope |
Function | On/off |
Kvs values [m³/h] | 640.00 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Material Description | Ball Valve JIP-WW DN100 PN25 CN-B |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Characteristic | Value |
---|---|
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Product Type | JIP-WW, RB, Handle |
Product group | Ball valves |
Product line | District Energy Controls |
Rotation angle [°] | 90 ° |
Storage temperature [°C] [Min] | -40 °C |
Valve size | DN 100 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.46 Kilogram |
Net weight | 11.126 Kilogram |
Characteristic | Value |
---|---|
Volume | 35 Liter |
EAN/UPC | 5702421662762 |