
Ball valves, JIP-II, Reduced Bore, PN 40, DN 32, Internal thread
065N5223
065N5223
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Internal thread |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | JIP-CN II DN 32 PN40 L |
| Pressure class | PN 40 |
Characteristic | Value |
|---|---|
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-II |
| REACH Candidate List substances | No |
| Valve size | DN 32 |
| Valve type | Reduced Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Kilogram |
| Net weight | 1.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.493 Liter |
| EAN/UPC | 5710104517124 |