
Ball valves, JIP-WW, RB, Gear flange, Reduced Bore, PN 25, DN 500, Flange / Flange
065N5212
065N5212
Product specifications
Characteristic | Value |
|---|---|
| Application | HD District Heating |
| Body material | Weldable steel #20 or similar CE PED approved material |
| CE mark | No |
| Cone /seat sealing material | Stainless steel 1.4404 / 1.4021 |
| Connection types | Flange / Flange |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 25.00 bar |
| Flanges material | EN1092-Weldable steel #20 or similar CE PED approved material |
| Function | On/off |
| In scope of WEEE | No |
| Material Description | JIP-CN WW DN 500 PN25 GF |
Characteristic | Value |
|---|---|
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 25 |
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-WW, RB, Gear flange |
| REACH Candidate List substances | No |
| Valve ball material | Stainless steel |
| Valve body material | Weldable steel #20 or similar CE PED approved material |
| Valve size | DN 500 |
| Valve stem material | Stainless steel |
| Valve type | Reduced Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 720 Kilogram |
| Net weight | 700 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1739 Liter |
| EAN/UPC | 5710104517674 |