Ball valves, JIP-WW, RB, Gear flange, Reduced Bore, PN 25, DN 400
065N5210
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | JIP-CN WW DN 400 PN25 GF |
Pressure class | PN 25 |
Characteristic | Value |
---|---|
Product group | Ball valves |
Product line | District Energy Controls |
Product Type | JIP-WW, RB, Gear flange |
UK RoHS compliance | Out of scope |
Valve size | DN 400 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 304 Kilogram |
Net weight | 284 Kilogram |
Characteristic | Value |
---|---|
Volume | 829 Liter |
EAN | 5710104516592 |