Ball valves, JIP-WW, RB, Gear flange, Reduced Bore, PN 25, DN 350
065N5209
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | JIP-CN WW DN 350 PN25 GF |
Pressure class | PN 25 |
Characteristic | Value |
---|---|
Product group | Ball valves |
Product line | District Energy Controls |
Product Type | JIP-WW, RB, Gear flange |
UK RoHS compliance | Out of scope |
Valve size | DN 350 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 234 Kilogram |
Net weight | 220 Kilogram |
Characteristic | Value |
---|---|
Volume | 646 Liter |
EAN | 5710104517650 |