
Ball valves, JIP-FF, RB, Handle, Reduced Bore, PN 25, DN 65
065N5204
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Material Description | JIP-WW DN 65 PN25 GF |
Pressure class | PN 25 |
Characteristic | Value |
---|---|
Product Type | JIP-FF, RB, Handle |
Product group | Ball valves |
Product line | District Energy Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Valve size | DN 65 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 7 Kilogram |
Net weight | 6.5 Kilogram |
Volume | 22.493 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5710104517018 |
Proposition 65 | Cancer and Reproductive Harm |