
Ball valves, JIP-FF, RB, Handle, Reduced Bore, PN 25, DN 65, Flange / Flange
065N5203
065N5203
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange / Flange |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | JIP-CN FF DN 32 PN40 L |
| Pressure class | PN 25 |
Characteristic | Value |
|---|---|
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-FF, RB, Handle |
| REACH Candidate List substances | No |
| Valve size | DN 65 |
| Valve type | Reduced Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.3 Kilogram |
| Net weight | 4.8 Kilogram |
| Volume | 22.493 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104517001 |
| Proposition 65 | Cancer and Reproductive Harm |